A4930
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
A4930
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Button quantity | 0 | |
| Inside diameter | 5.944 in | |
| Item type | Bundling Sleeve | |
| Outside diameter | 5.998 in | |
| Packaged Height | 24.015 in | |
| Packaged Length | 5.984 in | |
| Packaged Volume | 3451.094 in³ | |
| Packaged Weight | 76.058 lb | |
| Packaged Width | 24.015 in | |
| Product color/finish | Black Urethane | |
| Product Height | 20.375 in | |
| Product Length/Depth | 1800 in | |
| Product material | Nylon | |
| Product Volume | 432.438 ft³ | |
| Product Width | 20.375 in | |
| Thickness | .027 in | |
| UPC | 639789296832 |