
Danfoss
A694S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
A694S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 0.25 IN | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | 44.45 mm | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.88 in | |
| Product Length/Depth | 2.19 in | |
| Product material | Brass | |
| Product Type | Ground plug and multi shut-offs | |
| Product Volume | 7.74 in³ | |
| Product Weight | .134 lb | |
| Product Width | 1.88 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | Flow Control Adapters | |
| Tube OD 1 | .25 in | |
| UNSPSC | 27121700 | |
| UPC | 639789290465 | |
| Working pressure | 30 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -65 °F |