AB-8X
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AB-8X
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | Yellow | |
| Material | Metal | |
| Packaged Height | 7.992 in | |
| Packaged Length | 24.015 in | |
| Packaged Volume | 1533.888 in³ | |
| Packaged Weight | 2.205 lb | |
| Packaged Width | 7.992 in | |
| Product Height | 5.5 in | |
| Product Length/Depth | 18.5 in | |
| Product Volume | 203.5 in³ | |
| Product Weight | 17 lb | |
| Product Width | 2 in | |
| UNSPSC | 40183100 | |
| UPC | 725975000724 |