Weatherhead by Danfoss
AB-9X
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AB-9X
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable shelves | No | |
| Assembly required | No | |
| Brand | Weatherhead by Danfoss | |
| Color | Yellow | |
| Drawer material | Plastic | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Item type | Hose Rack | |
| Machine mountable | No | |
| Material | Steel | |
| Packaged Height | 5.748 in | |
| Packaged Length | 18.504 in | |
| Packaged Volume | 716.022 in³ | |
| Packaged Weight | 2.205 lb | |
| Packaged Width | 6.732 in | |
| Product Height | 5.5 in | |
| Product Length/Depth | 18.5 in | |
| Product Type | Brake Line Rack | |
| Product Volume | 203.5 in³ | |
| Product Weight | 2.27 lb | |
| Product Width | 2 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 40183100 | |
| UPC | 725975000748 | |
| Wheels | No |