AC-2-14
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD END COUPLING | Rod end coupling |
| Product height in | 2.630 | |
| Product height mm | 66.802 | |
| Product length in | 5.590 | |
| Product length mm | 141.986 | |
| Product width in | 2.630 | |
| Product width mm | 66.802 |