AC-2-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD END COUPLING | Rod end coupling |
| Product height in | 3.750 | |
| Product height mm | 95.250 | |
| Product length in | 8.440 | |
| Product length mm | 214.376 | |
| Product width in | 3.750 | |
| Product width mm | 95.250 |