AD288
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042133
AD288
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic Medium Duty application | |
| Bore diameter | 3 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushions | Non-cushioned | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Model Code | TJ18FAAD1AAAD288 | |
| Mounting style | Rod End Tapped Flange | |
| Piston Seal Material | Viton-A | |
| Piston Seal Type | Viton lip-type | |
| Product Height | 4.5 in | |
| Product Length/Depth | 7.0625 in | |
| Product Type | Cylinder Piston Rod Assemblies | |
| Product Volume | 143.016 in³ | |
| Product Width | 4.5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Short Female Metric thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Type 1 | Viton lip type | |
| Sub-brand | None | |
| Trade Name | None | |
| Working pressure - max | 100 Psi |