
Aeroquip by Danfoss
AE11496H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AE11496H
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | 678 Hose | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Finish/plating | Dura-Kote | |
| Inside diameter | .825 in | |
| Item type | Socket | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.07 lb | |
| Packaged Width | 9 in | |
| Product Height | 1.34 in | |
| Product Length/Depth | 1.49 in | |
| Product material | Carbon Steel | |
| Product Type | Marine Military | |
| Product Volume | 2.675 in³ | |
| Product Weight | .07 lb | |
| Product Width | 1.34 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | AE1149 Series |