
Aeroquip by Danfoss
AE11497H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AE11497H
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 678 Hose | |
| End gender 1 | Female | |
| End Size 1 | 5/8 IN | |
| End type 1 | UNEF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 1.15 in | |
| Hose dash size | -8 | |
| Inside diameter | .47 in | |
| Item type | Sleeve | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 9 in | |
| Product Height | 1.15 in | |
| Product Length/Depth | .995 in | |
| Product material | Stainless Steel | |
| Product Type | Marine Military | |
| Product Volume | 1.213 in³ | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 5/8-24 | |
| Trade Name | AE1149 Series |