
Aeroquip by Danfoss
AE11498H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AE11498H
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Available in a variety of sizes | |
| Inside diameter | 1.09 in | |
| Item type | Component | |
| Outside diameter | 1.34 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Product Height | 1.34 in | |
| Product Length/Depth | .2 in | |
| Product material | Carbon steel | |
| Product Type | Retainer Socket | |
| Product Volume | .359 in³ | |
| Product Width | 1.34 in | |
| Sub-brand | None | |
| Thickness | .2 in | |
| Trade Name | None |