
Aeroquip by Danfoss
AE11499H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AE11499H
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Available in a variety of sizes | |
| Inside diameter | 1.065 in | |
| Item type | Component | |
| Outside diameter | 1.255 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Product Height | 1.255 in | |
| Product Length/Depth | .3 in | |
| Product material | Carbon steel | |
| Product Type | Retainer Socket | |
| Product Volume | .473 in³ | |
| Product Width | 1.255 in | |
| Sub-brand | None | |
| Thickness | .3 in | |
| Trade Name | None |