Aeroquip by Danfoss
AE373-24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AE373-24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | High pressure hydraulics, petroleum based fluids and fire resistant types. | |
| Bend radius - min | 20 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 7000 Psi | |
| Color | Blue | |
| Compliance(s) | MIL-H-24135/13 | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Elastomer | |
| Dash size | -24 | |
| Feature | Designed for safety and reliabilityWide range of styles, configurationsMaximum durability under harsh operating conditions | |
| Inside diameter | 1.5 in | |
| Outside diameter | 2.25 in | |
| Package form | Bulk | |
| Product Height | 2.25 in | |
| Product Length/Depth | 12 in | |
| Product Type | Marine Military | |
| Product Volume | 60.75 in³ | |
| Product Weight | 1.91 lb | |
| Product Width | 2.25 in | |
| Qualified hose fittings | Pipe, SAE, CPV, Dogleg, Flange | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | AE373 Series | |
| Tube material | AQP Inner tube | |
| Tube wall thickness | .75 in | |
| Working pressure | 1750 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -40 °F |