AJ001
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AJ001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 3-Cap 3 | |
| Cushions | Cushioned both ends | |
| Model Code | TZ35DJXN5KWAJ001 | |
| Mounting style | Double Rod, Head Trunnion | |
| Non-Rotating | Yes | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NFPA Standard SAE/UN | |
| Reciprocating | Yes | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Double | |
| Sub-brand | None | |
| Working pressure - max | 3000 Psi |