
Winner by Danfoss
AJ6JJ-10-12-12LNSR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AJ6JJ-10-12-12LNSR
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | 7/8 IN |
| End Size 2 | 1 1/16 IN |
| End Size 3 | 1 1/16 IN |
| End type 1 | JIC 74 |
| End type 2 | JIC 74 |
| End Type 3 | JIC 74 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | JIC 74 Male/JIC 74 Male/JIC 74 Male Tee Adapter |
| Product material | 304 Stainless Steel |
| Product Type | Tee/Y Adapters |
| Product Weight | 170 g |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Thread Size 2 | 1 1/16-12 |
| Thread Size 3 | 1 1/16-12 |
| Trade Name | AJ6JJ Series |