![Danfoss 2028 Series Tee/Y Adapters External Pipe to 37° Flare 2028-6-8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318590%2FID463022740375-0101_preview.jpg&w=1920&q=75)
Winner by Danfoss
AJJN-24SR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AJJN-24SR
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Winner by Danfoss |
| Drop dimension | 62.5 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | 1 7/8 IN |
| End Size 2 | 1 7/8 IN |
| End Size 3 | 1 1/2 IN |
| End type 1 | JIC 74 |
| End type 2 | JIC 74 |
| End Type 3 | NPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 48 mm |
| Item type | JIC 74 Male/JIC 74 Male/NPT Male Tee Adapter |
| Product Height | 86.5 mm |
| Product Length/Depth | 122.5 mm |
| Product material | 304 Stainless Steel |
| Product Type | Tee/Y Adapters |
| Product Volume | 508.62 cm³ |
| Product Weight | 1062 g |
| Product Width | 48 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 7/8-12 |
| Thread Size 2 | 1 7/8-12 |
| Thread Size 3 | 1 1/2-11 1/2 |
| Trade Name | AJJN Series |