AK233
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AK233
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Model Code | TZ09KUXNXKAAK233 |
| Mounting style | Head rectangular |
| Non-Rotating | Yes |
| Port Location | Head 1-Cap 1 |
| Reciprocating | Yes |
| Rod 1 Diameter | 3 in |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | None |
| Working pressure - max | 3000 Psi |