MR1650A00F_X-RING-product-details

MR1650A00F_X-RING

AL0115B


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in1.880
Product height mm47.752
Product width in1.880
Product width mm47.752
Sub brandChar-Lynn