Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bore Diameter | N | 8.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cushion location | R | Cushion head 2 cap 2 |
| Model Code 1 | TZ10NVXN1KRAL037 | |
| Mounting style | 10 | Cap fixed clevis |
| Port location | K | Head 1 cap 1 |
| Port Type | 1 | Standard NPTF |
| Series | NZ | NZ series-hydraulic 3000 psi |