AL062
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AL062
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 2 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Model Code | TJ18DAAD1AAAL062 |
| Mounting style | Rod End Tapped Flange |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Product Height | 3.375 in |
| Product Length/Depth | 10.35 in |
| Product Type | Cylinder Piston Rod Assemblies |
| Product Volume | 117.893 in³ |
| Product Width | 3.375 in |
| Reciprocating | Yes |
| Rod 1 Diameter | .75 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Short Female Metric thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Sub-brand | None |
| Trade Name | None |
| Working pressure - max | 100 Psi |