AL133
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035253
AL133
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 2 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 3-Cap 3 |
| Cushions | Cushioned both ends |
| Model Code | TZ10DEXN5KWAL133 |
| Mounting style | Cap Clevis |
| Non-Rotating | Yes |
| Port Location | Head 1-Cap 1 |
| Port Type | NFPA Standard SAE/UN |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | None |
| Working pressure - max | 3000 Psi |