AM291
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AM291
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 4 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Cap 4 | |
| Cushions | Cushioned cap end | |
| Model Code | TZXXHL5N3REAM291 | |
| Non-Rotating | Yes | |
| Port Location | Head 2-Cap 2 | |
| Port Type | SAE/UN O-ring | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.75 in | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None | |
| Working pressure - max | 3000 Psi |