AM310
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035234
AM310
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 8 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Model Code | TG14NXXXXAAAM310 |
| Non-Rotating | Yes |
| Reciprocating | Yes |
| Rod Material | Non Case Hardened |
| Sub-brand | None |