AP499
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AP499
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic medium duty application |
| Bore diameter | 4.92 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
| Model Code | TV07KQNNXKAAP499 |
| Mounting style | Head Rectangular flange |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Product Height | 6.49606299 in |
| Product Type | Tie-Rod |
| Product Width | 9.84251969 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 2.2 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Extended Intermediate Male Metric thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | PolyPak |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | TV Series |
| Working pressure - max | 210 Psi |