AP665
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AP665
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic medium duty application |
| Bore diameter | 1.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Threaded |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
| Model Code | TA25HAAD1XAAP665 |
| Mounting style | Double Rod, Side Lug |
| Non-Rotating | No |
| Port Type | NPTF |
| Product Type | Threaded |
| Reciprocating | Yes |
| Shot Peen Rod | No |
| Sub-brand | None |
| Tandem | No |
| Trade Name | TA Series |
| Working pressure - max | 250 Psi |