H.Assembly-L.P.GAS-product-details

H.Assembly-L.P.GAS

APFL06-00019A


Tools

Product specifications

Characteristic
Value
Description
ApplicationLPGMOBILE APPLICATIONSNATURAL GASSTATIONARY EQUIPMENTLPGMobile applicationsNatural gasStationary equipment
BrandDANFOSSDanfoss
Catalog ItemAPFL06-00019A
CompliancesAGAAGA
Fitting angle shape 1SStraight
Fitting angle shape 2SStraight
Fitting end size 106Size 06
Fitting end size 206Size 06
Fitting hexIFitting(s) to have inch nut hex and/or nipple hex
Fitting materialCSDura-Kote Zinc Plated Steel
Fitting series5RReusable - 100R5
Fittings end type 1FSSAE 45° Female
Fittings end type 2FSSAE 45° Female
HA Certificate of complianceNONENone
HA Length UOMMMetric mm
HA PackagingXStandard Packaging
Hose seriesFC621 SERIESFC621 Series
Hose size06Size 06
Legacy fitting part number 14401-6S
Legacy fitting part number 24401-6S
Overall length IN29.5
Overall length MM750
Thread size 15/8-18 UNF5/8-18 UNF
Thread size 25/8-18 UNF5/8-18 UNF