![Danfoss 2030 Series Tee/Y Adapters NPTF External Pipe/SAE 37? Flare 2030-2-4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318614%2FID463022740381-0101_preview.jpg&w=1920&q=75)
Winner by Danfoss
AQNQ-16-04-16Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AQNQ-16-04-16Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Winner by Danfoss | |
| Drop dimension | 25.5 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | M16X1.5 | |
| End Size 2 | 1/4 IN | |
| End Size 3 | M16X1.5 | |
| End type 1 | Metric 74 | |
| End type 2 | NPT | |
| End Type 3 | Metric 74 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 16 mm | |
| Item type | Metric 74 Male/NPT Male/Metric 74 Male Tee Adapter | |
| Product Height | 33.5 mm | |
| Product Length/Depth | 59 mm | |
| Product material | Carbon Steel | |
| Product Type | Tee/Y Adapters | |
| Product Volume | 31.624 cm³ | |
| Product Weight | 116 g | |
| Product Width | 16 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M16X1.5 | |
| Thread Size 2 | 1/4-18 | |
| Thread Size 3 | M16X1.5 | |
| Trade Name | AQNQ Series |