
Winner by Danfoss
AT-08SPSU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AT-08SPSU
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | 1/2 IN |
| End Size 2 | 1/2 IN |
| End Size 3 | 1/2 IN |
| End type 1 | BSPT |
| End type 2 | BSPT |
| End Type 3 | BSPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 22 mm |
| Item type | BSPT Male/BSPT Male/BSPT Male Tee Adapter |
| Product Height | 47 mm |
| Product Length/Depth | 72 mm |
| Product material | 316 Stainless Steel |
| Product Type | Tee/Y Adapters |
| Product Volume | 74.448 cm³ |
| Product Weight | 175 g |
| Product Width | 22 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | R1/2-14 |
| Thread Size 2 | R1/2-14 |
| Thread Size 3 | 1/2-14 |
| Trade Name | AT Series |