Danfoss
AXP18931-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AXP18931-02
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Cavity Plug |
| Product Height | 2.2 in |
| Product Length/Depth | 4 in |
| Product material | Carbon steel |
| Product Type | Spare Part |
| Product Volume | 19.36 in³ |
| Product Weight | .836 lb |
| Product Width | 2.2 in |
| Sub-brand | None |
| Trade Name | None |