Danfoss
AXP19657-02N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AXP19657-02N
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Plug Assembly |
| Product Height | .05 in |
| Product Length/Depth | .16 in |
| Product material | Carbon steel |
| Product Type | Spare Part |
| Product Volume | 0 in³ |
| Product Width | .05 in |
| Sub-brand | None |
| Trade Name | None |