Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Factory set pressrue BAR | 180.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE RELIEF VALVE | Pressure Relief Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Max working pressure BAR | 350.000 | |
| Min working pressure BAR | 10.000 | |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | DIFFERENTIAL PRESSURE | Differential Pressure |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 3.500 | |
| Product length mm | 88.900 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| SEAL TYPE | BUNA-N | Buna-N |
