SPOOL RETAINER-product-details

SPOOL RETAINER

AXP981


Tools

Product specifications

Characteristic
Value
Description
Product height in1.260
Product height mm32.000
Product length in1.024
Product length mm26.000
Product width in1.260
Product width mm32.000