
Danfoss Everflex
B-1116Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B-1116Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | For use with Everflex Hoses STW, SCTW, B, M, S, SC |
| Compatible tube OD | 1 in |
| Construction style | Swage |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 IN |
| End Size 2 | 7/8 IN |
| End type 1 | MPT |
| End type 2 | Line/Hose/Tube |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Hex Size 1 | 1.375 in |
| Hose cut-off factor | 1.625 in |
| Hose dash size | -16 |
| Inside diameter | .8 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.375 in |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 1.375 in |
| Product Length/Depth | 2.94 in |
| Product material | Brass |
| Product Type | Swage Hose Fittings |
| Product Volume | 5.558 in³ |
| Product Width | 1.375 in |
| Sub-brand | Everflex |
| Thread sealant | No |
| Thread Size 1 | 1-11 1/2 |
| Trade Name | Everswage |
| UPC | 678146031686 |