
Danfoss Everflex
B-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. | |
| Bend radius - min | 9 in | |
| Brand | Danfoss | |
| Burst pressure | 2500 Psi | |
| Color | Bronze | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Bronze | |
| Dash size | -16 | |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range | |
| Inside diameter | .88 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.07 in | |
| Package form | Bulk | |
| Packaged Height | 21.5 in | |
| Packaged Length | 4.13 in | |
| Packaged Volume | 1909.093 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 21.5 in | |
| Product Height | 1.07 in | |
| Product Length/Depth | 1 ft | |
| Product Type | PTFE and Teflon Hose and Tubing | |
| Product Volume | 13.739 in³ | |
| Product Weight | .43 lb | |
| Product Width | 1.07 in | |
| Qualified hose fittings | Everswage | |
| Reinforcement material | None | |
| Sub-brand | Everflex | |
| Trade Name | B Series | |
| Tube material | Teflon | |
| Tube wall thickness | .04 in | |
| UPC | 678146031761 | |
| Working pressure | 625 Psi | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |