Danfoss Everflex
B-6LFC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B-6LFC
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Bolt hole diameter | .3125 in |
| Brand | Danfoss |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Finish/plating | Zinc |
| Item type | Flange |
| Nominal flange size | 17/64 IN |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 1 in |
| Product Length/Depth | 2.91 in |
| Product material | Carbon Steel |
| Product Type | Swage Hose fitting |
| Product Volume | 4.016 in³ |
| Product Width | 1.38 in |
| Sub-brand | Everflex |
| Thread sealant | No |
| Trade Name | Everswage |
| UPC | 678146031792 |