
Danfoss Everflex
B-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B-8
Product specifications
Characteristic | Value |
|---|---|
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. |
| Bend radius - min | 4.5 in |
| Brand | Danfoss |
| Burst pressure | 4000 Psi |
| Color | Bronze |
| Conductivity | Non-Conductive |
| Construction | 1 Ply Braid |
| Cover material | Bronze |
| Dash size | -8 |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range |
| Inside diameter | .41 in |
| Lay line style | Ink Jet |
| Outside diameter | .58 in |
| Package form | Bulk |
| Packaged Height | 21.5 in |
| Packaged Length | 4.13 in |
| Packaged Volume | 1909.093 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 21.5 in |
| Product Height | .58 in |
| Product Length/Depth | 1 ft |
| Product Type | PTFE and Teflon Hose and Tubing |
| Product Volume | 4.037 in³ |
| Product Weight | .25 lb |
| Product Width | .58 in |
| Qualified hose fittings | Everswage |
| Reinforcement material | None |
| Sub-brand | Everflex |
| Trade Name | B Series |
| Tube material | Teflon |
| Tube wall thickness | .04 in |
| UPC | 678146030474 |
| Working pressure | 1000 Psi |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |