B1059
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B1059
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic medium duty application | |
| Bore diameter | 3 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Threaded | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Engineered for long lifeClean, compact designSmooth, reliable operation | |
| Model Code | TA31FAXA1AAB1059 | |
| Mounting style | Double Rod Rectangular Flange | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Special, U-cup | |
| Port Location | Head 1-Cap 1 | |
| Product Type | Threaded | |
| Reciprocating | Yes | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None | |
| Trade Name | TA Series | |
| Working pressure - max | 250 Psi |