Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1368X10 | |
| End size 1 | -10 | -10 |
| End size 2 | -10 | -10 |
| Hex size 5 IN | 0.591 | |
| Hex size 5 MM | 15.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.562 | |
| Product height mm | 14.270 | |
| Product length in | 0.890 | |
| Product length mm | 22.600 | |
| Product material | BRASS | Brass |
| Product serial name | B1368 | B1368 |
| Product width in | 0.562 | |
| Product width mm | 14.270 | |
| Thread sealant | NO | No |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002353 |
