Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1368X10Z | |
| End size 1 | -10 | -10 |
| End size 2 | -10 | -10 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | MALE ORFS | Male ORFS |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hex size 1 IN | 0.875 | |
| Hex size 1 MM | 22.200 | |
| Hex size 5 IN | 0.866 | |
| Hex size 5 MM | 22.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 1.570 | |
| Product length mm | 39.880 | |
| Product material | BRASS | Brass |
| Product serial name | 1368 | 1368 |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |
| Thread size 2 | 13/16-18 UNS | 13/16-18 UNS |
| Tube outside diameter 1 IN | 0.531 | |
| Tube outside diameter 1 MM | 13.5 | |
| Tube outside diameter 2 IN | 0.531 | |
| Tube outside diameter 2 MM | 13.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789145994 |
