Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1368X4 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| Hex size 5 IN | 1.063 | |
| Hex size 5 MM | 27.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.469 | |
| Product height mm | 11.910 | |
| Product length in | 0.700 | |
| Product length mm | 17.780 | |
| Product material | BRASS | Brass |
| Product serial name | B1368 | B1368 |
| Product width in | 0.469 | |
| Product width mm | 11.910 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002261 |
