Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1368X8X8 | |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| Hex size 1 IN | 0.512 | |
| Hex size 1 MM | 13.000 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.906 | |
| Product height mm | 23.010 | |
| Product length in | 1.260 | |
| Product length mm | 32.000 | |
| Product material | BRASS | Brass |
| Product serial name | B1368 | B1368 |
| Product width in | 0.906 | |
| Product width mm | 23.010 | |
| Thread sealant | NO | No |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |
| Thread size 2 | 11/16-20 UN | 11/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002346 |
