Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1369X10 | |
| Drop dimension IN | 1.250 | |
| Drop dimension MM | 31.80 | |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 1 IN | 0.906 | |
| Hex size 1 MM | 23.000 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.528 | |
| Product height mm | 13.400 | |
| Product length in | 0.740 | |
| Product length mm | 18.790 | |
| Product material | BRASS | Brass |
| Product serial name | B1369 | B1369 |
| Product width in | 0.528 | |
| Product width mm | 13.400 | |
| Thread sealant | NO | No |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.530 | |
| Tube outside diameter 1 MM | 13.5 | |
| Tube outside diameter 2 IN | 0.640 | |
| Tube outside diameter 2 MM | 16.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002506 |
