Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1369X6X2 | |
| Drop dimension IN | 0.750 | |
| Drop dimension MM | 19.10 | |
| End size 1 | -6 | -6 |
| End size 2 | -2 | -2 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hex size 1 IN | 0.472 | |
| Hex size 1 MM | 12.000 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.906 | |
| Product height mm | 23.010 | |
| Product length in | 1.070 | |
| Product material | BRASS | Brass |
| Product serial name | B1369 | B1369 |
| Product width in | 0.906 | |
| Product width mm | 23.010 | |
| Thread sealant | NO | No |
| Thread size 1 | 17/32-24 UNS | 17/32-24 UNS |
| Tube outside diameter 1 IN | 0.180 | |
| Tube outside diameter 1 MM | 4.6 | |
| Tube outside diameter 2 IN | 0.390 | |
| Tube outside diameter 2 MM | 9.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002421 |
