Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1369X8X8 | |
| Drop dimension IN | 1.190 | |
| Drop dimension MM | 30.20 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 1 IN | 1.063 | |
| Hex size 1 MM | 27.000 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.594 | |
| Product height mm | 15.080 | |
| Product length in | 0.790 | |
| Product material | BRASS | Brass |
| Product serial name | B1369 | B1369 |
| Product width in | 0.594 | |
| Product width mm | 15.080 | |
| Thread sealant | NO | No |
| Tube outside diameter 1 IN | 0.540 | |
| Tube outside diameter 1 MM | 13.7 | |
| Tube outside diameter 2 IN | 0.510 | |
| Tube outside diameter 2 MM | 13.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002490 |
