Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1380X6 | |
| Drop dimension IN | 0.670 | |
| Drop dimension MM | 17.00 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 1 IN | 0.591 | |
| Hex size 1 MM | 15.000 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 1.015 | |
| Product length mm | 25.780 | |
| Product material | BRASS | Brass |
| Product serial name | B1380 | B1380 |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thread sealant | NO | No |
| Tube outside diameter 1 IN | 0.320 | |
| Tube outside diameter 1 MM | 8.1 | |
| Tube outside diameter 2 IN | 0.390 | |
| Tube outside diameter 2 MM | 9.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002636 |
