Danfoss
B19404
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B19404
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Body |
| Product material | Aluminum |
| Product Type | Spare Part |
| Product Weight | .692 lb |
| Sub-brand | None |
| Trade Name | None |