Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.629 | |
| A dimension MM | 16.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1LL15DIN3863 | |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | NONE | None |
| Inside diameter IN | 0.569 | |
| Inside diameter MM | 14.453 | |
| Product height in | 0.767 | |
| Product height mm | 19.482 | |
| Product length in | 0.629 | |
| Product length mm | 15.977 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.767 | |
| Product width mm | 19.482 | |
| Series | B SERIES | B Series |
| Thread sealant | NO | No |
| Thread size 1 | M22X1.5 | M22x1.5 |