Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.787 | |
| A dimension MM | 20.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1LL28DIN3863 | |
| End size 1 | -28 | -28 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | NONE | None |
| Inside diameter IN | 1.108 | |
| Inside diameter MM | 28.150 | |
| Product height in | 1.377 | |
| Product height mm | 34.976 | |
| Product length in | 0.787 | |
| Product length mm | 19.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.377 | |
| Product width mm | 34.976 | |
| Series | B SERIES | B Series |
| Thread sealant | NO | No |
| Thread size 1 | M38X1.5 | M38X1.5 |