Danfoss
B2023-6-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B2023-6-6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 9/16 IN |
| End Size 2 | 3/8 IN |
| End type 1 | SAE 37 |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | SAE 37° Male/NPTF Male 45°° Elbow Adapter |
| Product Height | .75 in |
| Product Length/Depth | 1.957 in |
| Product material | Brass |
| Product Type | Elbow Adapters |
| Product Volume | 1.101 in³ |
| Product Weight | .795 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Thread Size 2 | 3/8-18 |
| Trade Name | None |