Winner Duffield by Danfoss
B2086-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B2086-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner Duffield by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 3/8 IN | |
| End type 1 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Item type | BSPP Male Plug | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-19 | |
| Trade Name | B2086 Series |