Danfoss
B2093-6-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B2093-6-6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Danfoss |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | Tee Adapter |
| Product Type | Tee/Y Adapters |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | None |